Skip to content
Ouster unveils REV8, the world’s first native-color lidar sensorLearn more

Picking process

Parcel counting

Picking errors hurt service quality and margins. AI-vision based parcel counting adds real-time quantity checks at picking, eliminating errors and reducing rework and downstream controls.

Automated parcel counting, powered by AI vision

Stereolabs brings AI-powered depth vision to your warehouse floor, reducing errors, cutting control costs, and turning order picking accuracy into measurable ROI.

Picking improvement

Improve the quality of order processing by identifying quantitative errors in real-time.

Real-time data & KPIs

Visualize picking KPIs. Operation managers have a view of the activity and identify problems in real-time.

Less control operations

The parcel counting app reduces the number of control tasks to be carried out.

Integrated video tracking

The video stream of the preparation is stored and can be consulted later for claim management.

Efficient training tool

New operators benefit from control and visual alerts. Using this technology helps identify specific training needs.

Simplified processes

Picking process simplified for the operators with an automatic validation of the quantity and visual alerts.

3D vision turns precision into profit.

  • < 2 years

    Return on investment

  • -50%

    Claims reported

  • +0.5%

    Quality rate

All-in-one solution.

Set up the ZED X cameras and ZED Box in your workspace to bring 3D parcel counting to life. The system captures, processes, and displays everything instantly through the visualization platform, turning your setup into a smart, automated station.

Parcel counting application

A visual application that provides instant visibility into parcel flows, helping you understand activity at a glance, and keep logistics operations running smoothly.

Cameras

ZEDX_front

The ZED X is the ideal choice for capturing fast-moving action with precision. Perfect for high-speed automation, and dynamic environments where motion blur is not an option.

Embedded compute units

ZBX-M - Front_ProductCard

A high-performance embedded compute unit featuring 4 GMSL2 or 3 USB 3.1 camera inputs.

How it works

  1. 01

    Count and compare

    A camera monitors the forklift during picking and automatically counts the number of packages placed on the pallet. The system instantly compares it to the expected quantity from the WMS.

  2. 02

    Validate or alert

    If the count matches, the system validates the drop and the operator continues without interruption. If there’s a mismatch, it triggers an immediate alert to tell the operator, so they can be corrected on the spot.

  3. 03

    Keep video records

    Every order preparation is recorded and stored. If a customer later reports a missing item, supervisors can quickly retrieve the relevant video to confirm what was picked.

Get pricing and availability.

Contact our specialists for technical details, pricing, and integration. Explore how our solution can fit your logistics needs.​​​​‌‍​‍​‍‌‍‌​‍‌‍‍‌‌‍‌‌‍‍‌‌‍‍​‍​‍​‍‍​‍​‍‌​‌‍​‌‌‍‍‌‍‍‌‌‌​‌‍‌​‍‍‌‍‍‌‌‍​‍​‍​‍​​‍​‍‌‍‍​‌​‍‌‍‌‌‌‍‌‍​‍​‍​‍‍​‍​‍‌‍‍​‌‌​‌‌​‌​​‌​​‍‍​‍​‍‌‌‌‌‌‌​‍‍‌​‌‌​‌‍‌‌‌​‍‌‍‌‌‌‍‌‍​‌‍​‌‌‍​‍‌​​‍‍‌‍​‌‍‌‍‌​‍‌‍‍‌‌‍‍‌‌​‌‍‌‌‌‍‍‌‌​​‍‌‍‌‌‌‍‌​‌‍‍‌‌‌​​‍‌‍‌‌‍‌‍‌​‌‍‌‌​‌‌​​‌​‍‌‍‌‌‌​‌‍‌‌‌‍‍‌‌​‌‍​‌‌‌​‌‍‍‌‌‍‌‍‍​‍‌‍‍‌‌‍‌​​‌​‍‌​‌‌​‌‌‍​​​‌​‌​‌‍​‌​‌‌​‍‌‌‍​‌​​​‌‍​‍‌‍‌‌​‍‌​‌​‌‍​‌‌‍‌‌​​​‍‌‌‍​‌​‌​‍​‌‍​‌​‍‌​‍‌​‌‌‌‍​‌​​‍​‌‌​‌‌‌‍​‍‌‍​‌‌‍​‍​​‌​​‍​‌‍​‍‌‌​‌‍‌‌​​‌‍‌‌​‌‌​​‌‍​‌‌‍‌‌‍‌‌​‍‌​​‌‍​‌‌‌​‌‍‍​​‌‌​​‌‍​‌‌‍‌‌‍‌‌‌​​‍‌‌‌‌‍‍‌‌‍​‌‍‌​‌‍‌‌‌​‍​‍‌‌​‌‌‌​​‍‌‌‌‍‍‌‍‌‌‌‍‌​‍‌‌​​‌​‌​​‍‌‌​​‌​‌​​‍‌‌​​‍​​‍‌‍‌​‌‍​‌​‍‌‌‍‌‍​‍‌​‍​‌‍‌‍‌‍‌‌​‌‍‌‍​‍​‍‌​​‌​‍‌‌​​‍​​‍​‍‌‌​‌‌‌​‌​​‍‍‌‍‌​‌‍‌‌‌​‌‍​‌​‍‌‍‍‌‌​​‌‌​‌‍‍‌‌‍‌‍‍​‍‍‌‍‌‌‌‍‍​‌‍​‍‌‍​‌‌​‌‍‌‌‌‌‌‌‌​‍‌‍​​‌‌‍‍​‌‌​‌‌​‌​​‌​​‍‌‌​​‌​​‌​‍‌‌​​‍‌​‌‍​‍‌‌​​‍‌​‌‍‌‌‌‌‌‌​‍‍‌​‌‌​‌‍‌‌‌​‍‌‍‌‌‌‍‌‍​‌‍​‌‌‍​‍‌​​‍‍‌‍​‌‍‌‍‌​‍‌‍‌‍‍‌‌‍‌​​‌​‍‌​‌‌​‌‌‍​​​‌​‌​‌‍​‌​‌‌​‍‌‌‍​‌​​​‌‍​‍‌‍‌‌​‍‌​‌​‌‍​‌‌‍‌‌​​​‍‌‌‍​‌​‌​‍​‌‍​‌​‍‌​‍‌​‌‌‌‍​‌​​‍​‌‌​‌‌‌‍​‍‌‍​‌‌‍​‍​​‌​​‍​‌‍​‍‌‍‌‌​‌‍‌‌​​‌‍‌‌​‌‌​​‌‍​‌‌‍‌‌‍‌‌​‍‌‍‌​​‌‍​‌‌‌​‌‍‍​​‌‌​​‌‍​‌‌‍‌‌‍‌‌‌​​‍‌‌‌‌‍‍‌‌‍​‌‍‌​‌‍‌‌‌​‍​‍‌‌​‌‌‌​​‍‌‌‌‍‍‌‍‌‌‌‍‌​‍‌‌​​‌​‌​​‍‌‌​​‌​‌​​‍‌‌​​‍​​‍‌‍‌​‌‍​‌​‍‌‌‍‌‍​‍‌​‍​‌‍‌‍‌‍‌‌​‌‍‌‍​‍​‍‌​​‌​‍‌‌​​‍​​‍​‍‌‌​‌‌‌​‌​​‍‍‌‍‌​‌‍‌‌‌​‌‍​‌​‍‌‍‍‌‌​​‌‌​‌‍‍‌‌‍‌‍‍​‍‍‌‍‌‌‌‍‍​‍​‍‌‌

Explore more logistics solutions

Pallet occupancy monitoring

Dimensioning

Load monitoring

Coming soon ...