Structure containing batched data of a detected objects from the object detection module. More...
Data Fields | |
| int | nb_data |
| Number of objects in the SL_ObjectsBatch. More... | |
| int | id |
| Id of the batch. | |
| enum SL_OBJECT_CLASS | label |
| Objects class/category to identify the object type. | |
| enum SL_OBJECT_SUBCLASS | sublabel |
| Objects sub-class/sub-category to identify the object type. | |
| enum SL_OBJECT_TRACKING_STATE | tracking_state |
| Objects tracking state. | |
| struct SL_Vector3 | positions [MAX_TRAJECTORY_SIZE] |
| Array of positions for each object. | |
| float | position_covariances [MAX_TRAJECTORY_SIZE][6] |
| Array of positions' covariances for each object. | |
| struct SL_Vector3 | velocities [MAX_TRAJECTORY_SIZE] |
| Array of 3D velocities for each object. | |
| unsigned long long | timestamps [MAX_TRAJECTORY_SIZE] |
| Array of timestamps for each object. | |
| struct SL_Vector2 | bounding_boxes_2d [MAX_TRAJECTORY_SIZE][4] |
| Array of 2D bounding boxes for each object. More... | |
| struct SL_Vector3 | bounding_boxes [MAX_TRAJECTORY_SIZE][8] |
| Array of 3D bounding boxes for each object. More... | |
| float | confidences [MAX_TRAJECTORY_SIZE] |
| Array of confidences for each object. | |
| enum SL_OBJECT_ACTION_STATE | action_states [MAX_TRAJECTORY_SIZE] |
| Array of action states for each object. | |
| struct SL_Vector2 | head_bounding_boxes_2d [MAX_TRAJECTORY_SIZE][4] |
| Array of 2D bounding box of the head for each object (person). More... | |
| struct SL_Vector3 | head_bounding_boxes [MAX_TRAJECTORY_SIZE][8] |
| Array of 3D bounding box of the head for each object (person). More... | |
| struct SL_Vector3 | head_positions [MAX_TRAJECTORY_SIZE] |
| Array of 3D centroid of the head for each object (person). More... | |
Structure containing batched data of a detected objects from the object detection module.
This structure can be used to store trajectories.
| int SL_ObjectsBatch::nb_data |
Number of objects in the SL_ObjectsBatch.
Use this to iterate through the top of positions / velocities / bounding_boxes / etc.
| struct SL_Vector2 SL_ObjectsBatch::bounding_boxes_2d[MAX_TRAJECTORY_SIZE][4] |
Array of 2D bounding boxes for each object.
[0, 0] is the top left corner. | struct SL_Vector3 SL_ObjectsBatch::bounding_boxes[MAX_TRAJECTORY_SIZE][8] |
Array of 3D bounding boxes for each object.
| struct SL_Vector2 SL_ObjectsBatch::head_bounding_boxes_2d[MAX_TRAJECTORY_SIZE][4] |
Array of 2D bounding box of the head for each object (person).
[0, 0] is the top left corner. | struct SL_Vector3 SL_ObjectsBatch::head_bounding_boxes[MAX_TRAJECTORY_SIZE][8] |
Array of 3D bounding box of the head for each object (person).
| struct SL_Vector3 SL_ObjectsBatch::head_positions[MAX_TRAJECTORY_SIZE] |
Array of 3D centroid of the head for each object (person).