Structure containing data from the magnetometer sensor. More...
Data Fields | |
| bool | is_available |
| Whether the magnetometer sensor is available in your camera. | |
| unsigned long long | timestamp_ns |
| Data acquisition timestamp in nanoseconds. | |
| struct SL_Vector3 | magnetic_field_c |
| Magnetic field local vector in microtesla (μT). More... | |
| struct SL_Vector3 | magnetic_field_unc |
| Uncalibrated magnetic field local vector in microtesla (μT). More... | |
| float | magnetic_heading |
| Camera heading in degrees relative to the magnetic North Pole. More... | |
| enum SL_HEADING_STATE | magnetic_heading_state |
| State of magnetic_heading. | |
| float | magnetic_heading_accuracy |
| Accuracy of magnetic_heading measure in the range [0.0, 1.0]. More... | |
| float | effective_rate |
| Realtime data acquisition rate in hertz (Hz). | |
Structure containing data from the magnetometer sensor.
| struct SL_Vector3 SL_MagnetometerData::magnetic_field_c |
Magnetic field local vector in microtesla (μT).
| struct SL_Vector3 SL_MagnetometerData::magnetic_field_unc |
Uncalibrated magnetic field local vector in microtesla (μT).
| float SL_MagnetometerData::magnetic_heading |
Camera heading in degrees relative to the magnetic North Pole.
| float SL_MagnetometerData::magnetic_heading_accuracy |
Accuracy of magnetic_heading measure in the range [0.0, 1.0].