Structure containing runtime configuration of the Lidar sensor. More...
Attributes | |
| int | vertical_resolution = 0 |
| Vertical resolution (number of channels/beams). More... | |
| int | horizontal_resolution = 0 |
| Horizontal resolution (number of columns per frame). More... | |
| float | fps = 0.0f |
| Frame rate in Hz. More... | |
| float | vertical_fov = 0.0f |
| Vertical field of view in degrees. More... | |
| float | horizontal_fov = 360.0f |
| Horizontal field of view in degrees. More... | |
| LidarCalibration | calibration |
| Beam geometry calibration for raw data processing. More... | |
| sl::Transform | imu_to_lidar_transform |
| Transform from IMU frame to Lidar frame. More... | |
Structure containing runtime configuration of the Lidar sensor.
This includes resolution, frame rate, field of view, and calibration data. Available after the Lidar is opened via LidarInformation.
| int vertical_resolution = 0 |
Vertical resolution (number of channels/beams).
| int horizontal_resolution = 0 |
Horizontal resolution (number of columns per frame).
| float fps = 0.0f |
Frame rate in Hz.
| float vertical_fov = 0.0f |
Vertical field of view in degrees.
| float horizontal_fov = 360.0f |
Horizontal field of view in degrees.
| LidarCalibration calibration |
Beam geometry calibration for raw data processing.
| sl::Transform imu_to_lidar_transform |