Holds the options used to initialize the Fusion object. More...
Functions | |
| InitFusionParameters (UNIT coordinate_units_=UNIT::MILLIMETER, COORDINATE_SYSTEM coordinate_system_=COORDINATE_SYSTEM::IMAGE, bool output_performance_metrics=true, int verbose_=0, unsigned timeout_period_number_=5, int sdk_gpu_id_=-1, CUcontext sdk_cuda_ctx_=CUcontext(), SynchronizationParameter synchronization_parameters_=SynchronizationParameter(), sl::Resolution maximum_working_resolution_=sl::Resolution(-1, -1)) | |
| Default constructor. More... | |
| bool | save (String filename) const |
| Saves the current set of parameters into a file to be reloaded with the load() method. More... | |
| bool | load (String filename) |
| Loads a set of parameters from the values contained in a previously saved file. More... | |
| bool | encode (String &serialized_content) const |
| Generate a JSON Object (with the struct type as a key) containing the serialized struct, converted into a string. More... | |
| bool | decode (const String &serialized_content) |
| Fill the structure from the serialized json object contained in the input string. More... | |
| bool | operator== (const InitFusionParameters ¶m1) const |
| Comparison operator ==. More... | |
| bool | operator!= (const InitFusionParameters ¶m1) const |
| Comparison operator !=. More... | |
Attributes | |
| UNIT | coordinate_units |
| This parameter allows you to select the unit to be used for all metric values of the SDK (depth, point cloud, tracking, mesh, and others). More... | |
| COORDINATE_SYSTEM | coordinate_system |
| Positional tracking, point clouds and many other features require a given COORDINATE_SYSTEM to be used as reference. This parameter allows you to select the COORDINATE_SYSTEM used by the Camera to return its measures. More... | |
| bool | output_performance_metrics |
| It allows users to extract some stats of the Fusion API like drop frame of each camera, latency, etc... More... | |
| int | verbose |
| Enable the verbosity mode of the SDK. More... | |
| unsigned | timeout_period_number |
| If specified change the number of period necessary for a source to go in timeout without data. For example, if you set this to 5 then, if any source do not receive data during 5 period, these sources will go to timeout and will be ignored. More... | |
| CUdevice | sdk_gpu_id |
| NVIDIA graphics card to use. More... | |
| CUcontext | sdk_cuda_ctx |
| CUcontext to be used. More... | |
| SynchronizationParameter | synchronization_parameters |
| Specifies the parameters used for data synchronization during fusion. More... | |
| sl::Resolution | maximum_working_resolution |
| Sets the maximum resolution for all Fusion outputs, such as images and measures. More... | |
Holds the options used to initialize the Fusion object.
| InitFusionParameters | ( | UNIT | coordinate_units_ = UNIT::MILLIMETER, |
| COORDINATE_SYSTEM | coordinate_system_ = COORDINATE_SYSTEM::IMAGE, |
||
| bool | output_performance_metrics = true, |
||
| int | verbose_ = 0, |
||
| unsigned | timeout_period_number_ = 5, |
||
| int | sdk_gpu_id_ = -1, |
||
| CUcontext | sdk_cuda_ctx_ = CUcontext(), |
||
| SynchronizationParameter | synchronization_parameters_ = SynchronizationParameter(), |
||
| sl::Resolution | maximum_working_resolution_ = sl::Resolution(-1, -1) |
||
| ) |
Default constructor.
| bool save | ( | String | filename | ) | const |
Saves the current set of parameters into a file to be reloaded with the load() method.
| filename | : Name of the file which will be created to store the parameters (extension '.json' will be added if not set). |
| bool load | ( | String | filename | ) |
Loads a set of parameters from the values contained in a previously saved file.
| filename | : Path to the file from which the parameters will be loaded (extension '.json' will be added at the end of the filename if not detected). |
| bool encode | ( | String & | serialized_content | ) | const |
Generate a JSON Object (with the struct type as a key) containing the serialized struct, converted into a string.
| serialized_content | output string containing the JSON Object |
| bool decode | ( | const String & | serialized_content | ) |
Fill the structure from the serialized json object contained in the input string.
| serialized_content | input string containing the JSON Object |
| bool operator== | ( | const InitFusionParameters & | param1 | ) | const |
Comparison operator ==.
| param1 | to compare |
| bool operator!= | ( | const InitFusionParameters & | param1 | ) | const |
Comparison operator !=.
| param1 | to compare |
| UNIT coordinate_units |
This parameter allows you to select the unit to be used for all metric values of the SDK (depth, point cloud, tracking, mesh, and others).
Default : UNIT::MILLIMETER
| COORDINATE_SYSTEM coordinate_system |
Positional tracking, point clouds and many other features require a given COORDINATE_SYSTEM to be used as reference. This parameter allows you to select the COORDINATE_SYSTEM used by the Camera to return its measures.
This defines the order and the direction of the axis of the coordinate system.
Default : COORDINATE_SYSTEM::IMAGE
| bool output_performance_metrics |
It allows users to extract some stats of the Fusion API like drop frame of each camera, latency, etc...
| int verbose |
Enable the verbosity mode of the SDK.
| unsigned timeout_period_number |
If specified change the number of period necessary for a source to go in timeout without data. For example, if you set this to 5 then, if any source do not receive data during 5 period, these sources will go to timeout and will be ignored.
data_source_timeout present in synchronization_parameters instead. | CUdevice sdk_gpu_id |
NVIDIA graphics card to use.
By default the SDK will use the most powerful NVIDIA graphics card found.
However, when running several applications, or using several cameras at the same time, splitting the load over available GPUs can be useful.
This parameter allows you to select the GPU used by the sl::Camera using an ID from 0 to n-1 GPUs in your PC.
Default: -1
| CUcontext sdk_cuda_ctx |
CUcontext to be used.
If your application uses another CUDA-capable library, giving its CUDA context to the ZED SDK can be useful when sharing GPU memories.
This parameter allows you to set the CUDA context to be used by the ZED SDK.
Leaving this parameter empty asks the SDK to create its own context.
Default: (empty)
| SynchronizationParameter synchronization_parameters |
Specifies the parameters used for data synchronization during fusion.
The SynchronizationParameter struct encapsulates the synchronization parameters that control the data fusion process.
| sl::Resolution maximum_working_resolution |
Sets the maximum resolution for all Fusion outputs, such as images and measures.
The default value is (-1, -1), which allows the Fusion to automatically select the optimal resolution for the best quality/runtime ratio.
Setting this parameter to (-1, -1) will ensure the best balance between quality and performance for depth measures.