Attributes | |
| unsigned int | instance_module_id = 0 |
| Id of the module instance. More... | |
| std::set< SensorDeviceIdentifier > | sensors_ids = {} |
| List of sensor id that will be used for this instance By default empty which means all available sensors in Sensors when the body tracking instance is started. More... | |
| bool | enable_tracking = true |
| Whether the body tracking system includes body/person tracking capabilities across a sequence of images. More... | |
| bool | enable_segmentation = false |
| Whether the body/person masks will be computed. More... | |
| BODY_TRACKING_MODEL | detection_model = BODY_TRACKING_MODEL::HUMAN_BODY_ACCURATE |
| sl::BODY_TRACKING_MODEL to use. More... | |
| bool | enable_body_fitting = false |
| Whether to apply the body fitting. More... | |
| BODY_FORMAT | body_format = BODY_FORMAT::BODY_18 |
| Body format to be outputted by the ZED SDK with sl::Camera.retrieveBodies(). More... | |
| BODY_KEYPOINTS_SELECTION | body_selection = BODY_KEYPOINTS_SELECTION::FULL |
| Selection of keypoints to outputted by the ZED SDK with sl::Camera.retrieveBodies(). More... | |
| float | max_range = -1.f |
| Upper depth range for detections. More... | |
| float | prediction_timeout_s = 0.2f |
| Prediction duration of the ZED SDK when an object is not detected anymore before switching its state to sl::OBJECT_TRACKING_STATE::SEARCHING. More... | |
| bool | allow_reduced_precision_inference = false |
| Whether to allow inference to run at a lower precision to improve runtime and memory usage. More... | |
| BODY_TRACKING_MODEL_GEN | model_gen = BODY_TRACKING_MODEL_GEN::GEN_2 |
| sl::BODY_TRACKING_MODEL_GEN to run for the selected detection_model. More... | |
| unsigned int instance_module_id = 0 |
Id of the module instance.
This is used to identify which body tracking module instance is used.
| std::set<SensorDeviceIdentifier> sensors_ids = {} |
List of sensor id that will be used for this instance By default empty which means all available sensors in Sensors when the body tracking instance is started.
| bool enable_tracking = true |
Whether the body tracking system includes body/person tracking capabilities across a sequence of images.
| bool enable_segmentation = false |
Whether the body/person masks will be computed.
| BODY_TRACKING_MODEL detection_model = BODY_TRACKING_MODEL::HUMAN_BODY_ACCURATE |
sl::BODY_TRACKING_MODEL to use.
| bool enable_body_fitting = false |
Whether to apply the body fitting.
| BODY_FORMAT body_format = BODY_FORMAT::BODY_18 |
Body format to be outputted by the ZED SDK with sl::Camera.retrieveBodies().
| BODY_KEYPOINTS_SELECTION body_selection = BODY_KEYPOINTS_SELECTION::FULL |
Selection of keypoints to outputted by the ZED SDK with sl::Camera.retrieveBodies().
| float max_range = -1.f |
Upper depth range for detections.
Default: -1.f (value set in sl::InitParameters.depth_maximum_distance)
| float prediction_timeout_s = 0.2f |
Prediction duration of the ZED SDK when an object is not detected anymore before switching its state to sl::OBJECT_TRACKING_STATE::SEARCHING.
It prevents the jittering of the object state when there is a short misdetection.
The user can define their own prediction time duration.
| bool allow_reduced_precision_inference = false |
Whether to allow inference to run at a lower precision to improve runtime and memory usage.
It might increase the initial optimization time and could include downloading calibration data or calibration cache and slightly reduce the accuracy.
sl::BODY_TRACKING_MODEL_GEN to run for the selected detection_model.
Default: sl::BODY_TRACKING_MODEL_GEN::GEN_2.
Set it to sl::BODY_TRACKING_MODEL_GEN::GEN_1 to keep the network used up to ZED SDK 5.4, for instance to preserve the behavior of an integration tuned against it.
ZED_SDK_BODY_TRACKING_MODEL_GENERATION environment variable, when set, overrides this parameter.