Structure containing a set of parameters for the streaming module. More...
Functions | |
| def | __init__ (self, codec=STREAMING_CODEC.H265, port=30000, bitrate=0, gop_size=-1, adaptative_bitrate=False, chunk_size=16084, target_framerate=0) |
| Default constructor. More... | |
| STREAMING_CODEC | codec (self) |
| Encoding used for streaming. | |
| int | port (self) |
| Port used for streaming. | |
| int | bitrate (self) |
| Streaming bitrate (in Kbits/s) used for streaming. | |
| int | gop_size (self) |
| GOP size in number of frames. | |
| bool | adaptative_bitrate (self) |
| Defines whether the adaptive bitrate is enable. | |
| int | chunk_size (self) |
| Size of a single chunk. | |
| int | target_framerate (self) |
| Framerate for the streaming output. | |
Structure containing a set of parameters for the streaming module.
| def __init__ | ( | self, | |
codec = STREAMING_CODEC.H265, |
|||
port = 30000, |
|||
bitrate = 0, |
|||
gop_size = -1, |
|||
adaptative_bitrate = False, |
|||
chunk_size = 16084, |
|||
target_framerate = 0 |
|||
| ) |
Default constructor.
| codec | : Encoding used for streaming. |
| port | : Port used for streaming. |
| bitrate | : Streaming bitrate (in Kbits/s) used for streaming. |
| gop_size | : GOP size in number of frames. |
| adaptative_bitrate | : Defines whether the adaptive bitrate is enable. |
| chunk_size | : Size of a single chunk. |
| target_framerate | : Framerate for the streaming output. |