Structure containing a set of parameters for the recording module. More...
Functions | |
| def | __init__ (self, video_filenames=None, compression_mode=SVO_COMPRESSION_MODE.H265, bitrate=0, target_framerate=0, transcode_streaming_input=False) |
| Default constructor. More... | |
| SVO_COMPRESSION_MODE | compression_mode (self) |
| Compression mode the recording. | |
| int | bitrate (self) |
| Overrides the default bitrate of the SVO file, in kbits/s. | |
| int | target_framerate (self) |
| Framerate for the recording file. | |
| bool | transcode_streaming_input (self) |
| Defines whether to decode and re-encode a streaming source. | |
Structure containing a set of parameters for the recording module.
| def __init__ | ( | self, | |
video_filenames = None, |
|||
compression_mode = SVO_COMPRESSION_MODE.H265, |
|||
bitrate = 0, |
|||
target_framerate = 0, |
|||
transcode_streaming_input = False |
|||
| ) |
Default constructor.
| video_filenames | : Filename of the file to save the recording into. |
| compression_mode | : Compression mode the recording. |
| bitrate | : Overrides the default bitrate of the SVO file, in kbits/s. |
| target_framerate | : Framerate for the recording file. |
| transcode_streaming_input | : Defines whether to decode and re-encode a streaming source. |