Flags selecting which degrees of freedom of a RelativePoseData are measured. More...
Static Functions | |
| def | from_string (str, name) |
| Converts a string to the corresponding POSE_AXIS value. More... | |
Flags selecting which degrees of freedom of a RelativePoseData are measured.
Combine them with the bitwise OR operator. An axis that is not listed is treated as completely unknown: the ZED SDK ignores the corresponding row and column of RelativePoseData.covariance and lets the images alone determine that axis.
POSE_AXIS.TX | POSE_AXIS.TY | POSE_AXIS.RZ, with no rewriting into another set of axes.| Enumerator | |
|---|---|
| NONE | No axis. |
| TX | Translation along the X axis. |
| TY | Translation along the Y axis. |
| TZ | Translation along the Z axis. |
| RX | Rotation about the X axis. |
| RY | Rotation about the Y axis. |
| RZ | Rotation about the Z axis. |
| TRANSLATION | The three translation axes. |
| ROTATION | The three rotation axes. |
| ALL | All six degrees of freedom. |