Lists available Lidar modes (resolution and frequency). More...
Lists available Lidar modes (resolution and frequency).
| Enumerator | Description |
|---|---|
| AUTO | If used, will not change the existing config. |
| MODE_512x10 | 512 points per rotation at 10Hz. |
| MODE_1024x10 | 1024 points per rotation at 10Hz. |
| MODE_2048x10 | 2048 points per rotation at 10Hz. |
| MODE_512x20 | 512 points per rotation at 20Hz. |
| MODE_1024x20 | 1024 points per rotation at 20Hz. |