Lists the processors that can run the neural depth network. More...
Static Functions | |
| def | from_string (str, name) |
| Converts a string to the corresponding DEPTH_COMPUTE_DEVICE enum value. More... | |
Lists the processors that can run the neural depth network.
| Enumerator | |
|---|---|
| AUTO | The processor that gives the best depth performance, currently the GPU (default). |
| GPU | The GPU. |
| DLA | Experimental. A Deep Learning Accelerator core of a Jetson AGX Orin or Orin NX with JetPack 6 (the Jetson Orin Nano has no DLA), which leaves the GPU to your application. Only for sl.DEPTH_MODE.NEURAL_LIGHT; the network runs at its own precision, InitParameters.depth_precision is ignored and Camera.get_init_parameters() reports it as sl.DEPTH_PRECISION.LAST. Where it cannot be used, the depth runs on the GPU (sl.ERROR_CODE.CONFIGURATION_FALLBACK from Camera.open()). |
| PVA | Experimental. The Programmable Vision Accelerator of a Jetson AGX Orin or Orin NX with JetPack 6 or 7.2, or of a Jetson Thor with JetPack 7.2 (the Jetson Orin Nano has none), which leaves the GPU to your application. Only for sl.DEPTH_MODE.NEURAL_LIGHT; the network runs at its own precision, which Camera.get_init_parameters() reports (sl.DEPTH_PRECISION.LAST when it has no sl.DEPTH_PRECISION value). With another depth mode, or where it cannot be used, the depth runs on the GPU (sl.ERROR_CODE.CONFIGURATION_FALLBACK from Camera.open()). |
|
static |
Converts a string to the corresponding DEPTH_COMPUTE_DEVICE enum value.
| name | : The string representation of the DEPTH_COMPUTE_DEVICE enum value. |