Class storing externally detected objects. More...
Functions | |
| str | unique_object_id (self) |
| Unique id to help identify and track AI detections. More... | |
| npt.NDArray[int][int] | bounding_box_2d (self) |
| 2D bounding box of the object represented as four 2D points starting at the top left corner and rotation clockwise. More... | |
| int | label (self) |
| Object label. More... | |
| float | probability (self) |
| Detection confidence value of the object. More... | |
| bool | is_grounded (self) |
| Provide hypothesis about the object movements (degrees of freedom or DoF) to improve the object tracking. More... | |
| bool | is_static (self) |
| Provide hypothesis about the object staticity to improve the object tracking. More... | |
| float | tracking_timeout (self) |
| Maximum tracking time threshold (in seconds) before dropping the tracked object when unseen for this amount of time. More... | |
| float | tracking_max_dist (self) |
| Maximum tracking distance threshold (in meters) before dropping the tracked object when unseen for this amount of meters. More... | |
| float | max_allowed_acceleration (self) |
| Manually override the acceleration preset. More... | |
| float | velocity_smoothing_factor (self) |
| Control the smoothing of the velocity estimation. More... | |
| float | min_velocity_threshold (self) |
| Threshold to force an object's velocity to zero. More... | |
| float | prediction_timeout_s (self) |
| Duration to keep predicting a track's position after occlusion. More... | |
| float | min_confirmation_time_s (self) |
| Minimum confirmation time in seconds required to validate a track. More... | |
| Mat | box_mask (self) |
| Mask defining which pixels which belong to the object (in bounding_box_2d and set to 255) and those of the background (set to 0). | |
Class storing externally detected objects.
The objects can be ingested with sl.Camera.ingest_custom_mask_objects() to extract 3D and tracking information over time.
| str unique_object_id | ( | self | ) |
Unique id to help identify and track AI detections.
It can be either generated externally, or by using generate_unique_id() or left empty.
| npt.NDArray[int][int] bounding_box_2d | ( | self | ) |
2D bounding box of the object represented as four 2D points starting at the top left corner and rotation clockwise.
[0, 0] is the top left corner. | int label | ( | self | ) |
Object label.
This information is passed-through and can be used to improve object tracking.
| float probability | ( | self | ) |
Detection confidence value of the object.
[0-1]. | bool is_grounded | ( | self | ) |
Provide hypothesis about the object movements (degrees of freedom or DoF) to improve the object tracking.
| bool is_static | ( | self | ) |
Provide hypothesis about the object staticity to improve the object tracking.
| float tracking_timeout | ( | self | ) |
Maximum tracking time threshold (in seconds) before dropping the tracked object when unseen for this amount of time.
By default, let the tracker decide internally based on the internal sub class of the tracked object.
| float tracking_max_dist | ( | self | ) |
Maximum tracking distance threshold (in meters) before dropping the tracked object when unseen for this amount of meters.
By default, do not discard tracked object based on distance. Only valid for static object.
| float max_allowed_acceleration | ( | self | ) |
Manually override the acceleration preset.
If set, this value takes precedence over the selected preset, allowing for a custom maximum acceleration. Unit is m/s^2.
| float velocity_smoothing_factor | ( | self | ) |
Control the smoothing of the velocity estimation.
Values between 0.0 and 1.0.
Referenced by ObjectTrackingParameters.min_confirmation_time_s().
| float min_velocity_threshold | ( | self | ) |
Threshold to force an object's velocity to zero.
Unit is m/s.
Referenced by ObjectTrackingParameters.min_confirmation_time_s().
| float prediction_timeout_s | ( | self | ) |
Duration to keep predicting a track's position after occlusion.
Unit is s.
Referenced by ObjectDetectionParameters.__cinit__(), BodyTrackingParameters.__cinit__(), and ObjectTrackingParameters.min_confirmation_time_s().
| float min_confirmation_time_s | ( | self | ) |
Minimum confirmation time in seconds required to validate a track.
Unit is s.
Referenced by ObjectTrackingParameters.min_confirmation_time_s().