Class containing a set of runtime parameters for the body tracking module. More...
Functions | |
| BodyTrackingRuntimeParameters | __cinit__ (self, detection_confidence_threshold=50, minimum_keypoints_threshold=0, skeleton_smoothing=0) |
| Default constructor. More... | |
| float | detection_confidence_threshold (self) |
| Confidence threshold. More... | |
| int | minimum_keypoints_threshold (self) |
| Minimum threshold for the keypoints. More... | |
| float | skeleton_smoothing (self) |
| Control of the smoothing of the fitted fused skeleton. More... | |
Class containing a set of runtime parameters for the body tracking module.
The default constructor sets all parameters to their default settings.
| BodyTrackingRuntimeParameters __cinit__ | ( | self, | |
detection_confidence_threshold = 50, |
|||
minimum_keypoints_threshold = 0, |
|||
skeleton_smoothing = 0 |
|||
| ) |
Default constructor.
All the parameters are set to their default values.
| detection_confidence_threshold | : Chosen detection_confidence_threshold |
| minimum_keypoints_threshold | : Chosen minimum_keypoints_threshold |
| skeleton_smoothing | : Chosen skeleton_smoothing |
| float detection_confidence_threshold | ( | self | ) |
Confidence threshold.
From 1 to 100, with 1 meaning a low threshold, more uncertain objects and 99 very few but very precise objects.
Default: 20
Referenced by ObjectDetectionRuntimeParameters.object_class_tracking_parameters(), and BodyTrackingRuntimeParameters.skeleton_smoothing().
| int minimum_keypoints_threshold | ( | self | ) |
Minimum threshold for the keypoints.
The ZED SDK will only output the keypoints of the skeletons with threshold greater than this value.
Default: 0
Referenced by BodyTrackingRuntimeParameters.skeleton_smoothing().
| float skeleton_smoothing | ( | self | ) |
Control of the smoothing of the fitted fused skeleton.
It is ranged from 0 (low smoothing) and 1 (high smoothing).
Default: 0
Referenced by BodyTrackingRuntimeParameters.skeleton_smoothing().