Unlock vision-driven precision in your autonomous robot application.
Our end-to-end platform combines human-like vision with artificial intelligence, to give autonomous robots sight, and insight, into the world.
ZED SDK is one of the industry’s most advanced, scalable and customizable AI Vision platform, used by 100,000+ users around the world. It is designed to help industry leaders deploy safe, smart autonomous machines running 24/7.
These are the main metrics we optimize for. Built from the ground-up for robotics, our AI vision stack is crafted with fast, memory-efficient low-level code. This enables the processing of high-frequency, high-volume data from our sensors on embedded hardware.
Stereolabs offers an expanded ecosystem with various industry-proven hardware and software stacks. This gives makers and industrials the flexibility to select their favorite ecosystem during integration and reduce time to market.
BUSINESSES
DEVELOPERS
EXPERIENCE
SCIENTIFIC PUBLICATIONS
CHARLES WU, CEO & FOUNDER, Orchard ROBOTICS
Stereolabs has been an incredible partner to us in our journey to build the future of fruit farming. We are using ZED X Mini and its SDK in our industry-leading Orchard Vision Systems, to help map yields of apples in orchards. This camera is better than anything else we’ve tried on the market, delivering superior quality RGB images and high density depth map.
To navigate complex and unpredictable terrains, an autonomous mobile robot needs to be able to see and understand an environment from every angle, without interruption. To grab or manipulate an object effectively, a robotic arm needs to be able to perceive its surroundings in intricate detail, continuously.
In both instances, vision-driven precision is critical, enabling autonomous robots to move beyond rudimentary tasks, to complex ones.
Monarch Tractors use ZED X for their off-road autonomous navigation system
Giving robots the ability to understand unstructured terrains.
Adding 3D vision for multiple tasks on robotic platforms.
Unlocking smart vision for underwater exploration or biomass size estimation.
Modernizing racquet sports with the first AI-enabled training experience.
Automating grass mowing with vision-driven precision.
The ZED SDK is one of the industry’s most advanced, scalable and customizable AI Vision platform, used by 100,000+ users around the world. It is designed to help industry leaders deploy safe, smart autonomous machines running 24/7.
Our advanced perception system, powered by vision, gives autonomous robots sight, and insight, in the world. ZED cameras capture rich data in texture and color. Unlocking a level of detail unreachable by LiDAR or radar, at a fraction of the price.
Detect moving obstacles whether it be persons or objects. The ZED SDK uses AI to detect objects and compute their 3D position as well as their bounding box using the depth module. The objects can also be tracked within the environment over time, even if the camera is in motion, thanks to data from the positional tracking module.
High precision 3D positioning can be achieved by fusing localization data from several ZED X cameras and global navigation satellite systems (GNSS) using the latest ZED SDK.
Perform fast obstacle avoidance and high accuracy localization based on visual-inertial odometry in indoor environments or GNSS-denied areas.
Chris Whitney, Chief Digital Officer, Monarch Tractors
The ZED Camera enables us to replace the LiDAR. With the ZED camera we get that point cloud that enables us to do localization, to do depth mapping, object detection, object placement, human gesture recognition, vehicle tracking, vehicle velocity tracking. All of the things that you want to do when you are automating a tractor, we can do with the point cloud that we get from the ZED cameras.
ZED cameras can be fitted onto (almost) any surface, giving a robot a 360° view of its surroundings. The data from these cameras, and any other sensors are then fused by the ZED Box, helping robots to sense, plan and act in unstructured environments.
Anonymous researcher, Fortune 500 CoMPANy
Oh, [competitor] system is 60,000 - 65,000 GBP (75K USD). At that price, I can buy 100X ZED 2i Cameras ($50K) and 5X RTX4090 Gaming PC's ($5000 x 5) with enough VRAM and RAM. I think 100 ZED 2i cameras would be sufficient to body track and entire football field. Have a nice day and thank you for bringing awesomeness to computer vision!
It’s simple—our technology is ready-to-use and infinitely integratable.
Our robust SDK and comprehensive API allows ZED cameras to interface with leading third party libraries and environments. Built with usability in mind, ZED is compatible with ROS, Unity, OpenCV, deep learning frameworks and many more tools and plugins.
Our close partnerships with chip carriers and embedded systems manufacturers ensures support and compatibility when integrating ZED cameras and ZED SDK and TERRA AI into large-scale deployments.
Test and train your robot in high-res simulation environments through native integration across our cameras and SDK. Compatible with Unity, Unreal Engine, NVIDIA Isaac Sim and more.
The ZED cameras and the ZED SDK are fully compatible with ROS 2 and Nav2, facilitating seamless integration and expediting the development process for autonomous robots. This support ensures streamlined robotics workflows and simplifies the creation of advanced navigation and perception functionalities.
STEVE MACENSKI, FOUNDER, NAV2
I'm blown away by the data quality and how easy it was to set up the SDK/ZED X driver. I was expecting a whole nightmare sequence, great job!
Our technology gives sight to the Founder Series MK-V, the world’s first fully electric, driver optional, smart tractor. Built by Monarch Tractors, the MK-V enhances farmers’ existing operations, alleviates labor shortages and maximizes yields.
POWERED BY
ZED X, TERRA AI AND ZED SDK
Unlock vision-driven precision for your robot. Get in touch with our team to get a tailored approach, and in-depth advice, for your project.
Built to withstand all weather conditions, the ZED X is the ideal choice for small to large machines and autonomous robots in the agriculture, logistics and construction industries.
The ZED X Mini is the ideal choice for manipulation tasks across agriculture, logistics and construction. This camera is especially well adapted to short-range applications such as automation and picking.
NVIDIA® Jetson Orin™ NX series modules deliver up to 100 TOPS of AI performance in the smallest form-factor, with power configurable between 10W and 25W. This gives you the performance of Jetson AGX Xavier™ and 2x the performance of Jetson Xavier NX. The ZED Box Orin™ 16GB series can optionally include a dual or quad GMSL2 interface to connect up to 2 ZED X cameras.
Get the stereo vision and edge computing you need to give your autonomous robots sight, and insight, in the world.
The Dual Autonomy Kit is the all-in-one solution that brings surround perception and autonomy to any robot. It combines the ZED Box Mini NX 8GB, and 2x ZED X cameras and extension cables.
2x ZED X Stereo Cameras
1x ZED Box Mini
2x 1.5m GMSL2 Fakra Extension Cables F-F
The Hybrid Autonomy Kit is the all-in-one solution that combines surround perception and visual analytics for any robot, ideal for machines operating both indoors and outdoor. It combines the ZED Box Orin NX 16GB, and 2x Stereo ZED X cameras, 2x Monocular ZED X One GS and extension cables.
2x ZED X Stereo Cameras
1x ZED Box Orin NX 16GB
2 x ZED X One Mono Cameras
1x 4-in-1 GMSL2 cables
4x 1.5m GMSL2 Fakra Extension Cables M-F
The Surround Vision Kit is the all-in-one solution that enables high-performance multi-camera setups for advanced machine vision applications, ideal for large off-road machines. It combines the NVIDIA AGX Orin Developer Kit with its enclosure, 8x ZED X One GS cameras, the ZED Link Quad capture card and extension cables.
8 x ZED X One GS
1x NVIDIA® Jetson AGX Orin™ 64GB Developer Kit
1x ZED Link Quad Capture Card
1x Enclosure for Orin AGX Developer Kit
2x 4-in-1 GMSL2 cables & 8x 1.5m GMSL2 Fakra Extension Cables M-F
*All starter kit components also sold individually