ZED X One series are high-performance 2D cameras designed for large-scale data collection, AI training, and real-time perception — where latency, synchronization, and reliability matter most.

Engineered for the rigorous demands of embodied AI, the ZED X One series offers a versatile range of industrial monocular solutions. From 360° surround view configurations to high-precision manipulation tasks, our portfolio of monocular cameras ensures your fleet captures every detail with low latency and 24/7 reliability.


Choose the best sensor for your application. Capture distortion-free images of lightning-fast action with our global shutter sensor or benefit from ultra-high resolution even in low-light conditions with our 4K rolling shutter sensor.
Whether you are building a forklift or a humanoid head, the ZED X One fits your stack. The GMSL2 option enables long-range, interference-free transmission for large machines, while the MIPI interface provides a direct board-to-board link for highly integrated, compact embedded systems.
Match your sensor’s field of view to its specific function. Choose our new Fisheye lenses to maximize feature tracking for robust Visual SLAM, Wide optics for comprehensive collision avoidance, or Narrow lenses for high-precision manipulation and object identification.
The all-new IMU combines a 16-bit triaxial accelerometer and gyroscope with vibration resistance, ultra low noise and bias for exceptional motion tracking
Hardware synchronization for multiple connected cameras at frame-level within 10 microseconds. Capture RGB and depth images of the same scene with multiple cameras all triggered at the same time.
The ZED X One is a highly versatile component offering various sensor options to cater to your application: 4K HDR for high resolution & high sensitivity requirements, and Global Shutter for fast moving vehicles.
The ZED X One’s global shutter captures every movement without sacrificing an ounce of dynamic range or overall image quality. No blurred or curved lines. Just perfect pixels in every scene.
1920x1200 @15fps
Global Shutter
16/10 sensor format
2.3M pixels sensors
3 micron pixel size
1/2.6” Sensor Size
The IMX678 SONY Starvis 2 sensor offers excellent low-light performance and cutting-edge HDR technology for unparalleled clarity and detail in high-resolution video recording.
3840 x 2160 @15 fps
Rolling Shutter
16/9 Sensor Format
8.2M pixels
2 micron pixel size
1/1.8" Sensor Size
Start building exciting new applications that recognize and understand your environment.


Benefit from low-level control to finely tune image parameters and achieve unparalleled image quality and customization in camera firmware development.
Find all the information you need on how to set up a stereo rig with two ZED X One on this support page.
The main difference between ZED X One S and ZED X One GS is the form factor and lens configuration.
ZED X One S is 35% smaller and lighter than ZED X One GS, while delivering the same level of performance and reliability. It introduces a new fisheye lens for panoramic awareness, an optional IP69K wide-angle version designed for harsh environments.
When selecting a lens for your vision system, it’s important to consider the specific requirements of your application, as the field of view directly impacts performance.
The ZED SDK can only be used with a pair of ZED X One, acting as a virtual stereo camera.
The global shutter is best for fast-moving objects (or a fast-moving camera) as well as applications that require accurate reproduction of motion.
The rolling shutter is best for low-light environments and for capturing HDR images in high resolution.
To find the exact cable you need for your configuration please refer to our Cable Guide.

The ZED X One can be used as a traditional camera for any 2D applications. it can be easily mounted on a any surface. Multiple ZED X One can be connected to a single Embedded Computing Unit.
1 x ZED X One GS NARROW
1 x ZED Box Orin NX 8GB or 1 x ZED Link Mono and Jetson Dev Kit
2D applications

A set of 4 ZED X One can be used to unlock 360° vision around a machine. Ideal for Tele-operation and safety application on small to large machines and robots.
4 x ZED X One GS Wide
1 x ZED Link Quad Capture Card
1 x AGX Orin Dev Kit
Tele-operation (no calibration, no stitching)

A pair of ZED X One can be seamlessly integrated to form a wide baseline stereo system, offering long-range depth perception capabilities. This feature is especially useful for large machines.
2 x ZED X One GS WIDE
1 x ZED Box Orin NX 16GB or 1 x ZED Link Mono and 1 x Jetson Dev Kit
Depth Sensing and Object Detection for large vehicules
Discover the ZED X One Series, a versatile line of industrial monocular cameras built for robotics, automation, and AI data collection at scale. Choose between rolling shutter or global shutter sensors for optimal performance in your environment, and select from multiple lens options for flexible system design.

The ZED X One S is the compact version of ZED X One. 35% smaller and lighter, it’s the ideal choice for space-constrained industrial robots — from pick-and-place robotic arms to next-generation humanoid platforms. Fisheye lens available.
Monocular camera or custom baseline
Global Shutter
1x(1920x1200) at 60fps
High-performance IMU
GMSL2 & External Synchronization
Give your autonomous robot sight, and insight, in the world.

Start building a custom stereo system to bring depth perception to your application with this kit. This kit is available with the ZED X One Global Shutter or 4K HDR.
2x ZED X One GS or 4K HDR WIDE
1x ZED Box Orin NX 16GB 1TB with GMSL2
1x 4-in-1 GMSL2 cable
2x GMSL2 extension cable
1x Dual Bar Mount and 2x adapter plate

The ZED X One is the ideal choice for multi-camera systems across robots and machines. Its global shutter is ideal for capturing crisp and distortion free footage of fast moving objects in robotics applications.
Monocular camera or custom baseline
Global Shutter or Rolling Shutter
1x(1920x1200) at 60fps
High-performance IMU
GMSL2 & External Synchronization

The ZED X One Core is a compact, barebone monocular camera built for OEMs who need powerful vision in the smallest possible footprint. Fisheye lens available.
Monocular camera or custom baseline
Global Shutter
1x(1920x1200) at 60fps
High-performance IMU
MIPI interface

Powered by the ZED Box Orin NX 16GB with integrated GMSL2 capture, this setup combines stereo depth perception with extended mono camera coverage to capture synchronized, multi-view datasets in complex real-world environments. Ideal for training VLA models with true 3D understanding and fast perception-to-action loops.
3× ZED X One S Camera 2.2mm
1× ZED X Mini NP Stereo Camera 2.2mm
1× ZED Box Orin NX 16GB
1× GMSL2 Fakra 1-to-4 M-F Cable
4× GMSL2 Fakra Cable M-F 5m