Skip to content
Meet the New ZED Box 2 Series – Physical AI Power for Robotics. Up to 2,070 TFLOPS, 8× GMSL inputs & Full I/O.Learn more
  • ZED Box 2 Series

    Supercomputers for Physical AI and Robotics

    Powered by NVIDIA® Jetson Thor™ and Orin™ NX platforms, the NEW ZED Box 2 is a powerful computer designed for Perception.

    The Ideal Platform for Vision and Perception

    The new ZED Box 2 series are designed for AMRs, industrial automation and autonomous robots. It delivers onboard AI processing, multi-camera synchronization and sensor connectivity in a compact, robot-ready platform.

    The Right Performance for every AI Workload

    The new ZED Box 2 series offer a range of embedded computers optimized for vision applications. Designed for robotics, automation, and industrial applications, each model provides a different balance of performance, efficiency, and integration flexibility.

    €1,799New

    ZED Box 2

    Edge AI computer built for multi-camera robotic vision. Plug in up to 8x ZED X cameras, run the full ZED SDK at up to 157 TOPS, and mount it anywhere, it's only 55 mm tall !

    8x GMSL2 camera inputs

    Up to 157 TOPS of AI compute.

    Full I/O support for LiDAR, GPS, IMU, and other external sensors

    Innovative passive cooling. Wide-range power input.

    Built-in ESD protection and resistance,CE and FCC certified.

    €5,999New

    ZED Box 2 Max - T4000

    Edge AI compute for the next generation of robots. ZED Box 2 Max is an AI computer built on NVIDIA® Jetson™ Thor for autonomous machines and multi-camera perception at scale.

    Jetson Thor inside up to 1200 FP4 TFLOPS

    8x GMSL2 camera inputs

    Full I/O support for LiDAR, GPS, IMU, and other external sensors

    9 –36 V DC wide-range power input.

    Built-in ESD protection and resistance,CE and FCC certified.

    €7,999New

    ZED Box 2 Max - T5000

    Edge AI compute for the next generation of robots. ZED Box 2 Max is an industrial AI computer built on NVIDIA® Jetson™ Thor for autonomous machines and multi-camera perception at scale.

    Jetson Thor inside up to 2070 FP4 TFLOPS

    8x GMSL2 camera inputs

    Full I/O support for LiDAR, GPS, IMU, and other external sensors

    9 –36 V DC wide-range power input.

    Built-in ESD protection and resistance,CE and FCC certified.

    8 Camera Ports. Zero Blind Spots.

    ZED Box 2 connects up to 8 GMSL2 ZED cameras to a single unit, giving your robot the coverage it needs. Mix and match ZED stereo and monocular cameras to fit your application: stereo cameras where your robot needs depth, and monocular cameras where you need extra coverage. Whether you need full 360° awareness or targeted coverage of critical zones, you can configure the setup to fit your robot, and adapt it as your needs evolve.

    Full Range of I/O for All Robot Needs

    Robotics computing is only as useful as its ability to communicate with the rest of the machine. ZED Box 2 series connect to the systems that make a robot work, including motor controllers, lidars, cameras and network infrastructure. CAN and CAN FD support communication with robot hardware, while ZED Box Max adds 40 GbE, four PoE+ ports and 4G/5G connectivity for demanding, sensor-rich and networked applications.

    Innovative Cooling System

    Compact, Efficient Thermal Design. The ZED Box 2 series feature aluminum enclosure with an integrated heatsink, engineered to dissipate heat efficiently and maintain reliable performance during continuous AI workloads. With no moving parts, the passive cooling system minimizes maintenance, reduces potential points of failure, and ensures silent operation. For more demanding applications, an optional fan kit provides additional cooling capacity when needed.

    Up to 2070 FP4 TFLOPS. 128 GB Memory.

    Every robotic application has different computing requirements. With ZED Box 2 and ZED Box 2 Max, choose from a broader range of NVIDIA® platforms, from Jetson Orin™ NX 8GB and 16GB to Jetson Thor™ T4000 and T5000. Whether you're building a compact perception system or developing more demanding AI-powered robots, find the right balance of computing power and integration needs for your application.

    ZED Box combines onboard AI computing with Stereolabs' depth perception technology, enabling robots to process spatial information and run AI workloads directly on the machine.

    Hardened Design for Robotics

    Robots need more than computing power. They need intelligence that fits within their physical constraints, connects seamlessly to their hardware and performs reliably in real-world conditions. ZED Box 2 and ZED Box Max bring AI computing directly onboard, from real-time perception to Vision-Language-Action (VLA) models.

    Integrated Vision Platform

    Robots need more than images to understand their surroundings. They need synchronized, real-time 3D perception across multiple viewpoints. Built around Stereolabs' vision technology, ZED Box 2 and ZED Box Max bring together multi-camera acquisition, hardware synchronization and sensor fusion in a single embedded computing platform.

    Learn More

    Powered by the most advanced SDK

    The ZED SDK is one of the industry’s most advanced, scalable and customizable AI Vision framework, used by 100,00+ users around the world. It provides multiple features allowing you to build any vision-based applications very easily.

    See SDK Overview

    Compare all Embedded PCs

    From €1,799Order now
    From €5,999Order now
    From €7,999Order now

    Key Specifications

    Processor
    Orin NX 8GB Super
    Orin NX 16GB Super
    Jetson AGX ThorTM T4000 64 GB
    Jetson AGX ThorTM T5000 128 GB
    AI Performance
    Up to 117 TOPS
    Up to 157 TOPS
    1200 FP4 TFLOPS
    2070 FP4 TFLOPS
    Carrier
    Custom NVIDIA® Jetson™ Carrier Board
    Custom Low-Profile Optimized NVIDIA® Jetson™ Carrier Board
    Custom Low-Profile Optimized NVIDIA® Jetson™ Carrier Board
    GPU
    1,024-core NVIDIA® Ampere™ architecture with 32 Tensor Cores @918 Mhz
    1,024-core NVIDIA® Ampere architecture GPU with 32 Tensor Cores @ 1173 MHz
    1536-core NVIDIA Blackwell architecture GPU with fifth-gen Tensor Cores @ 1.53GHz Multi-Instance GPU (MIG) with 6 TPCs
    2560-core NVIDIA Blackwell architecture GPU with fifth-gen Tensor Cores @ 1.57GHz Multi-Instance GPU (MIG) with 10 TPCs
    CPU
    6-core Arm® Cortex®-A78AE v8.2 64-bit CPU @2GHz 2x Clusters: (4x 256KB L2 +2MB L3) + 4MB LLC
    8-core Arm® Cortex®-A78AE v8.2 64-bit CPU @2GHz 2x Clusters: (4x 256KB L2 +2MB L3) + 4MB LLC
    12-core Arm® Neoverse®-V3AE 64-bit CPU @ 2.6 GHz 1 MB L2 cache per core 16 MB shared system L3 cache
    14-core Arm® Neoverse®-V3AE 64-bit CPU @ 2.6 GHz 1 MB L2 cache per core 16 MB shared system L3 cache
    DL Accelerator
    1x NVDLA v2 @ 614 MHz
    2x NVDLA v2 @ 614 MHz
    1x PVA v3
    1x PVA v3
    Memory
    8 GB 128-bit LPDDR5 102.4GB/s
    16 GB 128-bit LPDDR5 102.4GB/s
    64 GB 256-bit LPDDR5X 273 GB/s
    128 GB 256-bit LPDDR5X 273 GB/s
    Storage
    1x 256GB/1TB/2TB M.2 NVMe SSD
    1x 256GB/1TB/2TB M.2 NVMe SSD
    1x SSD 256GB / 1Tb / 2Tb
    1x SSD 256GB / 1Tb / 2Tb

    Mechanical

    Operating Temperature
    -20 C to +50 C (-4 F to 122 F). Storage from -40 C to +85 C (-40 F to 185 F)
    -25°C to +50°C (-13°F to 122°F). Storage from -40°C to +85°C (-40°F to 185°F)
    -25°C to +50°C (-13°F to 122°F). Storage from -40°C to +85°C (-40°F to 185°F)
    Dimensions
    234.4 × 176.3 × 54.0 mm (LxWxH)
    9.23 × 6.94 × 2.13 in (LxWxH)
    261.5 × 206.5 × 84.8 mm LxWxH
    10.30 × 8.11 × 3.31 in"(LxWxH)
    261.5 × 206.5 × 84.8 mm LxWxH
    10.30 × 8.11 × 3.31 in"(LxWxH)
    Weight
    2278 g with fan (5.02 lbs)
    Coming soon
    Coming soon
    Case
    Industrial black aluminum case passively cooled (optional fan is available)
    Industrial black aluminum case actively cooled
    Industrial black aluminum case actively cooled

    Connectivity

    I/Os
    8x GMSL2
    3x USB 3.2 Gen 2 Type-A
    2x GbE (10/100/1000 Base-T)
    1x Micro USB2.0 Type-B for System Flashing & OTG
    1x 12V Fan Power Header
    1x Configurable Digital Input/Output 2x CAN (DB9 Connectors), 1x Sync. + IO Connector (DB9 Connector)
    8x GMSL2 FAKRA-Z Connectors
    1x USB 3.2 Type-C (with usage limitations) 4x USB 3.2 Type-A (5Gbps x2, 10Gbps x2)
    2x GbE RJ-45 1x QSFP+ (3× 10 GbE) for T4000 4x GbE PoE+ (Optional, 4x 25 W)
    1x USB 3.2 Type-C
    1x Power & Recovery 1x Reset
    4x PWM 2x 3.5 mm Jack Port for Mic In & Line Out 2x SIM slots for 4G/5G module 1x Power Button, 1x Recovery Button
    8x GMSL2 FAKRA-Z Connectors
    1x USB 3.2 Type-C (with usage limitations) 4x USB 3.2 Type-A (5Gbps x2, 10Gbps x2)
    2x GbE RJ-45 1x QSFP+ (4× 10 GbE) for T5000 4x GbE PoE+ (Optional, 4x 25 W)
    1x USB 3.2 Type-C
    1x Power & Recovery 1x Reset
    4x PWM 2x 3.5 mm Jack Port for Mic In & Line Out 2x SIM slots for 4G/5G module 1x Power Button, 1x Recovery Button 4x CAN FD BUS
    Display Output
    1x HDMI 2.1
    2x HDMI 2.0 (3840x2160 @ 60HZ)
    2x HDMI 2.0 (3840x2160 @ 60HZ)
    WiFi
    Wi-Fi 6
    Wi-Fi 6
    Wi-Fi 6
    Power
    DC-IN (80W Max. 10-32 V)
    DC-IN (250 W Maximum Power Consumption, 9 - 36 V)
    3-pin Terminal Block (DC IN / ACC / GND): 9 - 36 V DC, 10 A Max. USB Type-C (USB PD): 9 - 28 V, 40 - 130 W
    DC-IN (250 W Maximum Power Consumption, 9 - 36 V)
    3-pin Terminal Block (DC IN / ACC / GND): 9 - 36 V DC, 10 A Max. USB Type-C (USB PD): 9 - 28 V, 40 - 130 W
    Mounting Options
    92 x 45 mm mounting holes
    wall (brackets provided) and DIN-rail mounting
    -
    -

    Video Recording

    Video Encode
    AV1, H265, H.264
    1x 4K60 | 3x 4K30 | 6x 1080p60 | 12x 1080p30
    1x NVENC
    6x 4Kp60 (H.265) 12x 4Kp30 (H.265) 24x 1080p60 (H.265) 50x 1080p30 (H.265) 48x 1080p30 (H.264) 6x 4Kp60 (H.264)
    1x NVENC
    6x 4Kp60 (H.265) 12x 4Kp30 (H.265) 24x 1080p60 (H.265) 50x 1080p30 (H.265) 48x 1080p30 (H.264) 6x 4Kp60 (H.264)
    Video Decode
    AV1, H265, H.264
    1x 8K30 | 4x 4K30 | 10x 1080p60 | 20x 1080p30 (AV1)
    1x NVDEC
    4x 8Kp30 (H.265) 10x 4Kp60 (H.265) 22x 4Kp30 (H.265) 46x 1080p60 (H.265) 92x 1080p30 (H.265) 82x 1080p30 (H.264) 4x 4Kp60 (H.264)
    1x NVDEC
    4x 8Kp30 (H.265) 10x 4Kp60 (H.265) 22x 4Kp30 (H.265) 46x 1080p60 (H.265) 92x 1080p30 (H.265) 82x 1080p30 (H.264) 4x 4Kp60 (H.264)

    Software

    Operating System
    Ubuntu 24.04 (L4T)
    Ubuntu 24.04 (L4T)
    Ubuntu 24.04(L4T)

    Other

    In the Box
    Coming soon
    Coming soon
    Coming soon
    Logos-Monarch
    Logos-HBO
    Logos-Unity
    Logos-Monarch
    Logos-HBO
    Logos-Unity
    Logos-Monarch
    Logos-HBO
    Logos-Unity
    Logos-Monarch
    Logos-HBO
    Logos-Unity

    Frequently Asked Questions

    The ZED Box 2 is available now and will be dispatched within 4 – 5 business days.
    ZED Box 2 Max without GPS will be dispatched end of November 2026.
    ZED Box 2 Max with GPS will be dispatched end of December 2026.

    Both boxes share the same 8x GMSL2 camera foundation; the choice depends on the workload.
    ZED Box 2 — efficient multi-camera perception

    • Jetson Orin NX 8/16 GB, up to 157 TOPS (Super Mode)
    • Passively cooled, 80 W max, 234 × 176 × 54 mm
    • 2x GbE, 2x CAN, Sync + IO connector
    • For AMRs, logistics robots, inspection and monitoring where footprint and power budget matter

    ZED Box 2 Max — full edge AI platform

    • Jetson AGX Thor T4000/T5000, up to 2070 FP4 TFLOPS, 128 GB memory, MIG partitioning
    • Actively cooled, 250 W max, 261 × 206 × 85 mm
    • QSFP+ 40 GbE, 4x PoE+ (optional), 4x CAN‑FD, 4G/5G, RTK GNSS (optional)
    • For humanoids, advanced autonomous machines and lidar/camera fusion running large models alongside perception

    Choose the ZED Box 2 to deploy vision AI efficiently at scale; choose the ZED Box 2 Max when compute headroom and I/O density drive the design.

    Up to 8x GMSL2 stereo cameras @HD1200 30fps, or 4x HD1200 60fps
    Up to 8x GMSL2 monocular cameras @HD1200 60fps
    UP to 6x ZED X One 4K @4K 15fps

    Yes. Depending on the application, you will be able to choose between two models based on the compute load, the response time you need and the accuracy the task demands. The ZED Box 2 is well suited to multi-camera perception and navigation on mobile robots, where efficiency and a compact footprint matter. The ZED Box 2 Max is the choice for humanoids and advanced platforms running larger models, sensor fusion and control loops where response time is critical. Both integrate natively into humanoid and mobile robotics workflows, with 8x GMSL2 cameras, CAN and Ethernet out of the box

    Yes. All ZED Box models ship with NVIDIA JetPack and the ZED SDK preinstalled, allowing it to be used directly upon reception.

    Yes. The ZED Box runs any model compatible with the NVIDIA Jetson platform (TensorRT, CUDA, PyTorch), and the ZED SDK lets you feed your own custom 2D object detector (YOLO/Ultralytics models, in ONNX, TensorRT or OpenCV DNN format) into it, which then computes 3D localization, bounding boxes and tracking on top of your detections.

    CE, REACH, RoHS, EMC, FCC, IEC 62368-1, Certificate of Origin

    Order your ZED Box 2 today

    Start building exciting new applications that recognize and understand your environment.

    Explore the ZED Box Series

    Discover our range of compact, powerful computing solutions designed to bring advanced perception and AI to robotics.

    ZEDBoxOrinNX_Hero
    ZEDBoxOrinNX_Hero