Ultra-compact stereo camera for robotic manipulation, humanoids, and physical AI. Mount it at the wrist. See what the gripper sees.


A 18 mm baseline GMSL2 stereo camera built for fine manipulation. Designed to live on humanoid hands and robotic arms — where every millimeter of baseline, and every centimeter of depth, has to earn its place.

Ideal depth range from 5 cm to 150 cm, giving robots the close-range accuracy needed for in-hand inspection and grasp planning, while extending perception far enough to understand the scene around the arm.
Full 2.3 MP global-shutter RGB and aligned depth at 1920 × 1200 @ 60 fps, or 960 × 600 @ 120 fps for tighter control loops. he camera produces crystal-clear images that quickly capture any action-filled environment.
Transmit high-bandwidth video to Jetson Orin with low latency over distances up to 15 m through a rugged, EMI-resistant GMSL2 interface.
The ZED X Nano is purpose-built for short-range, high-precision perception. Where larger cameras can't fit — and consumer-grade modules can't deliver — Nano gives robots the eyes to manipulate the real world.
Baseline
Ideal depth range
Depth accuracy


Ruggedized serial interface purpose-built for robotic applications — not repurposed consumer I/O. Single GMSL2 cable carries video, data, sync, and power.
Long Cable Runs
for both data & power
Hardware sync


Powered by Neural Depth Engine 2, the ZED X Nano delivers Stereolabs’ fastest and most advanced stereo depth. Capture sharper details, measure depth more accurately, eliminate close-range occlusions, and stay in focus
Competitor vs ZED X Nano
Find the right ZED GMSL2 camera for your needs.
A 18 mm baseline GMSL2 stereo camera built for fine manipulation. Designed to live on humanoid hands and robotic arms — where every millimeter of baseline, and every centimeter of depth, has to earn its place.

Powering robotic manipulation, accelerate imitation learning, and enable high-throughput data collection for next-generation Physical AI applications.

Giving indoor mobile robots the ability to understand everyday environments.

Engineered with an ultra-compact, lightweight design, the ZED X Nano provides the definitive perception solution for the next generation of Physical AI and humanoids.

The ZED X Nano shipping starts in June.
The ZED X Nano must be connected to an NVIDIA Jetson system, which requires a specific capture card to deserialize the video signal coming from the camera. We provide our own capture card and will soon announce a list of compatible capture cards from other vendors.
The ZED X camera is compatible with the new NVIDIA Jetson Orin platform (developer kit only for now.)
Yes, we will provide drivers for 2-camera and 4-camera configurations. For any other configurations, we will provide support documentation.
Yes, the ZED SDK is compatible with the ZED X camera. If you have already developed an application for a ZED, ZED 2 or ZED 2i camera, it will be still working with the ZED X with some minor modifications that we will soon share in our documentation.
To find the exact cable you need for your configuration please refer to our Cable Guide.
Start building exciting new applications that recognize and understand your environment.