This is the complete list of members for Sensors, including all inherited members.
| __cinit__(self) | Sensors | |
| __dealloc__(self) | Sensors | |
| add(self, py_init, SensorDeviceIdentifier, camera_identifier_out=None) | Sensors | |
| close(self) | Sensors | |
| disable_body_tracking(self, unsigned, int, instance_module_id=0) | Sensors | |
| disable_object_detection(self, unsigned, int, instance_module_id=0) | Sensors | |
| disable_positional_tracking(self, str, area_file_path="") | Sensors | |
| disable_recording(self, list, sensors_ids=None) | Sensors | |
| disable_streaming(self, list, cameras_ids=None) | Sensors | |
| enable_body_tracking(self, BodyTrackingSensorsParameters, body_tracking_parameters) | Sensors | |
| enable_object_detection(self, ObjectDetectionSensorsParameters, object_detection_parameters) | Sensors | |
| enable_positional_tracking(self, PositionalTrackingSensorsParameters, tracking_parameters=PositionalTrackingSensorsParameters(), list, sensors_id=None) | Sensors | |
| enable_recording(self, RecordingSensorsParameters, recording_parameters) | Sensors | |
| enable_streaming(self, StreamingSensorsParameters, streaming_parameters=None) | Sensors | |
| get_area_export_state(self, SensorDeviceIdentifier, sensors_id=None) | Sensors | |
| get_camera_information(self, Resolution, image_size=None, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| get_camera_settings(self, settings, SensorDeviceIdentifier, sensors_id=None) | Sensors | |
| get_camera_settings_min_max(self, settings, SensorDeviceIdentifier, sensors_id=None) | Sensors | |
| get_camera_settings_range(self, settings, SensorDeviceIdentifier, sensors_id=None) | Sensors | |
| get_camera_settings_roi(self, settings, Rect, roi, side=SIDE.BOTH, SensorDeviceIdentifier, sensors_id=None) | Sensors | |
| get_current_fps(self, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| get_current_fps_batched(self, list, sensors_ids=None) | Sensors | |
| get_error_codes(self) | Sensors | |
| get_frame_dropped_count(self, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| get_frame_dropped_count_batched(self, list, sensors_ids=None) | Sensors | |
| get_health_status_batched(self, list, sensors_ids=None) | Sensors | |
| get_motion_sensors_data(self, SensorsData, data, reference_time=TIME_REFERENCE.IMAGE, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| get_motion_sensors_data_batched(self, reference_time=TIME_REFERENCE.IMAGE, list, sensors_ids=None) | Sensors | |
| get_position(self, Pose, camera_pose, reference_frame=SENSORS_REFERENCE_FRAME.WORLD, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| get_position_batched(self, reference_frame=SENSORS_REFERENCE_FRAME.WORLD, list, sensors_ids=None) | Sensors | |
| get_positional_tracking_status(self, SensorDeviceIdentifier, sensors_id=None) | Sensors | |
| get_process_error_codes(self) | Sensors | |
| get_recording_status(self, SensorDeviceIdentifier, sensors_id=None) | Sensors | |
| get_region_of_interest(self, Mat, roi_mask, Resolution, image_size=None, module=MODULE.ALL, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| get_region_of_interest_auto_detection_status(self, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| get_sensor_list() | Sensors | static |
| get_sensor_pose(self, Transform, pose, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| get_sensors_id(self) | Sensors | |
| get_streaming_sensor_list() | Sensors | static |
| get_svo_number_of_frames(self, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| get_svo_position(self, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| get_svo_position_at_timestamp(self, Timestamp, timestamp, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| get_timestamp_batched(self, reference_time=TIME_REFERENCE.IMAGE, list, sensors_ids=None) | Sensors | |
| ingest_data_into_svo(self, SVOData, data, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| init(self, InitSensorsParameters, init_parameters=None) | Sensors | |
| is_camera_setting_supported(self, setting, SensorDeviceIdentifier, sensors_id=None) | Sensors | |
| is_positional_tracking_enabled(self) | Sensors | |
| pause_recording(self, bool, status=True, SensorDeviceIdentifier, sensors_id=None) | Sensors | |
| process(self) | Sensors | |
| read(self) | Sensors | |
| remove(self, SensorDeviceIdentifier, unique_identifier) | Sensors | |
| reset_positional_tracking(self, Transform, path, list, sensors_ids=None) | Sensors | |
| retrieve_bodies(self, Bodies, bodies, SensorDeviceIdentifier, sensors_id=None, unsigned, int, instance_module_id=0) | Sensors | |
| retrieve_image(self, Mat, mat, view=VIEW.LEFT, mem_type=MEM.CPU, Resolution, image_size=None, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| retrieve_image_batched(self, view=VIEW.LEFT, mem_type=MEM.CPU, Resolution, image_size=None, list, sensors_ids=None) | Sensors | |
| retrieve_lidar_measure_batched(self, measure=LIDAR_MEASURE.XYZ, mem_type=MEM.CPU, Resolution, image_size=None, list, sensors_ids=None) | Sensors | |
| retrieve_measure(self, Mat, mat, measure=MEASURE.DEPTH, mem_type=MEM.CPU, Resolution, image_size=None, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| retrieve_measure_batched(self, measure=MEASURE.DEPTH, mem_type=MEM.CPU, Resolution, image_size=None, list, sensors_ids=None) | Sensors | |
| retrieve_objects(self, Objects, objects, SensorDeviceIdentifier, sensors_id=None, unsigned, int, instance_module_id=0) | Sensors | |
| save_area_map(self, str, area_file_path, SensorDeviceIdentifier, sensors_id=None) | Sensors | |
| set_body_tracking_runtime_parameters(self, BodyTrackingSensorsRuntimeParameters, params, unsigned, int, instance_id=0, list, cam_identifiers=None) | Sensors | |
| set_camera_settings(self, settings, int, value=-1, SensorDeviceIdentifier, sensors_id=None) | Sensors | |
| set_camera_settings_min_max(self, settings, int, min_val, int, max_val, SensorDeviceIdentifier, sensors_id=None) | Sensors | |
| set_camera_settings_roi(self, settings, Rect, roi, side=SIDE.BOTH, bool, reset=False, SensorDeviceIdentifier, sensors_id=None) | Sensors | |
| set_object_detection_runtime_parameters(self, ObjectDetectionRuntimeParameters, params, unsigned, int, instance_id=0, list, cam_identifiers=None) | Sensors | |
| set_region_of_interest(self, Mat, roi_mask, list, modules=None, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| set_runtime_sensors_parameters(self, RuntimeSensorsParameters, params) | Sensors | |
| set_sensor_pose(self, Transform, pose, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| set_svo_position(self, int, position, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| set_svo_position_at_timestamp(self, Timestamp, timestamp) | Sensors | |
| start_region_of_interest_auto_detection(self, RegionOfInterestParameters, roi_param=None, SensorDeviceIdentifier, unique_identifier=None) | Sensors | |
| sync_svo(self, Timestamp, timestamp=None) | Sensors | |
| update_self_calibration(self, SensorDeviceIdentifier, unique_identifier=None) | Sensors |