Holds the communication parameter to configure the connection between senders and receiver. More...
Functions | |
def | __cinit__ (self) |
Default constructor. More... | |
def | set_for_shared_memory (self) |
Setup the communication to used shared memory for intra process workflow, senders and receiver in different threads. | |
def | set_for_local_network (self, int port, str ip="") |
Setup local Network connection information. | |
int | port (self) |
The comm port used for streaming the data. | |
str | ip_address (self) |
The IP address of the sender. | |
COMM_TYPE | comm_type (self) |
The type of the used communication. | |
Holds the communication parameter to configure the connection between senders and receiver.
def __cinit__ | ( | self | ) |
Default constructor.
All the parameters are set to their default and optimized values.