Structure containing GNSS data to be used for positional tracking as prior. More...
Attributes | |
double | longitude |
Longitude in radian. More... | |
double | latitude |
Latitude in radian. More... | |
double | altitude |
Altitude in meter. More... | |
ulong | ts |
Timestamp of the GNSS position in nanoseconds (must be aligned with the camera time reference). More... | |
double[] | positionCovariance |
Covariance of the position in meter (must be expressed in the ENU coordinate system). More... | |
double | longitudeStd |
Longitude standard deviation. More... | |
double | latitudeStd |
Latitude standard deviation. More... | |
double | altitudeStd |
Altitude standard deviation. More... | |
GNSS_STATUS | status |
GNSS status. More... | |
GNSS_MODE | mode |
GNSS mode. More... | |
Structure containing GNSS data to be used for positional tracking as prior.
double longitude |
Longitude in radian.
double latitude |
Latitude in radian.
double altitude |
Altitude in meter.
ulong ts |
Timestamp of the GNSS position in nanoseconds (must be aligned with the camera time reference).
double [] positionCovariance |
Covariance of the position in meter (must be expressed in the ENU coordinate system).
For eph, epv GNSS sensors, set it as follow: {eph*eph, 0, 0, 0, eph*eph, 0, 0, 0, epv*epv}
.
double longitudeStd |
Longitude standard deviation.
double latitudeStd |
Latitude standard deviation.
double altitudeStd |
Altitude standard deviation.
GNSS_STATUS status |
GNSS status.
GNSS_MODE mode |
GNSS mode.