This is the complete list of members for BodyTrackingParameters, including all inherited members.
| allow_reduced_precision_inference | BodyTrackingParameters | |
| body_format | BodyTrackingParameters | |
| body_selection | BodyTrackingParameters | |
| BodyTrackingParameters(bool enable_tracking_=true, bool enable_segmentation_=false, BODY_TRACKING_MODEL detection_model=BODY_TRACKING_MODEL::HUMAN_BODY_ACCURATE, bool enable_body_fitting_=false, float max_range_=-1.f, BODY_FORMAT body_format_=BODY_FORMAT::BODY_18, BODY_KEYPOINTS_SELECTION body_selection=BODY_KEYPOINTS_SELECTION::FULL, float prediction_timeout_s=0.2f, bool allow_reduced_precision_inference=false, unsigned int instance_id=0, BODY_TRACKING_MODEL_GEN model_gen=BODY_TRACKING_MODEL_GEN::GEN_2) | BodyTrackingParameters | |
| decode(const String &serialized_content) | BodyTrackingParameters | |
| detection_model | BodyTrackingParameters | |
| enable_body_fitting | BodyTrackingParameters | |
| enable_segmentation | BodyTrackingParameters | |
| enable_tracking | BodyTrackingParameters | |
| encode(String &serialized_content) const | BodyTrackingParameters | |
| instance_module_id | BodyTrackingParameters | |
| load(String filename) | BodyTrackingParameters | |
| max_range | BodyTrackingParameters | |
| model_gen | BodyTrackingParameters | |
| operator!=(const BodyTrackingParameters ¶m1) const | BodyTrackingParameters | |
| operator==(const BodyTrackingParameters ¶m1) const | BodyTrackingParameters | |
| prediction_timeout_s | BodyTrackingParameters | |
| save(String filename) const | BodyTrackingParameters |