__cinit__(self, CameraOne py_camera, resizer=Resolution(0, 0)) | CameraOneConfiguration | |
async_grab_camera_recovery(self) | CameraOneConfiguration | |
calibration_parameters(self) | CameraOneConfiguration | |
calibration_parameters_raw(self) | CameraOneConfiguration | |
camera_configuration(self) | CameraOneConfiguration | |
camera_fps(self) | CameraOneConfiguration | |
camera_model(self) | CameraOneConfiguration | |
camera_resolution(self) | CameraOneConfiguration | |
close(self) | CameraOneConfiguration | |
coordinate_system(self) | CameraOneConfiguration | |
coordinate_units(self) | CameraOneConfiguration | |
disable_recording(self) | CameraOneConfiguration | |
disable_streaming(self) | CameraOneConfiguration | |
enable_recording(self, RecordingParameters record) | CameraOneConfiguration | |
enable_streaming(self, streaming_parameters=StreamingParameters()) | CameraOneConfiguration | |
firmware_version(self) | CameraOneConfiguration | |
fps(self) | CameraOneConfiguration | |
get_camera_settings(self, VIDEO_SETTINGS setting) | CameraOneConfiguration | |
get_camera_settings_range(self, VIDEO_SETTINGS setting) | CameraOneConfiguration | |
get_camera_settings_roi(self, VIDEO_SETTINGS setting, Rect roi) | CameraOneConfiguration | |
get_current_fps(self) | CameraOneConfiguration | |
get_device_list() | CameraOneConfiguration | static |
get_frame_dropped_count(self) | CameraOneConfiguration | |
get_init_parameters(self) | CameraOneConfiguration | |
get_recording_status(self) | CameraOneConfiguration | |
get_sensors_data(self, SensorsData py_sensors_data, time_reference=TIME_REFERENCE.CURRENT) | CameraOneConfiguration | |
get_streaming_parameters(self) | CameraOneConfiguration | |
get_svo_data_keys(self) | CameraOneConfiguration | |
get_svo_number_of_frames(self) | CameraOneConfiguration | |
get_svo_position(self) | CameraOneConfiguration | |
get_timestamp(self, TIME_REFERENCE time_reference) | CameraOneConfiguration | |
grab(self) | CameraOneConfiguration | |
ingest_data_into_svo(self, SVOData data) | CameraOneConfiguration | |
input_type(self) | CameraOneConfiguration | |
is_camera_setting_supported(self, VIDEO_SETTINGS setting) | CameraOneConfiguration | |
is_opened(self) | CameraOneConfiguration | |
is_streaming_enabled(self) | CameraOneConfiguration | |
open(self, InitParametersOne py_init=InitParametersOne()) | CameraOneConfiguration | |
optional_settings_path(self) | CameraOneConfiguration | |
pause_recording(self, value=True) | CameraOneConfiguration | |
reboot(int sn, bool full_reboot=True) | CameraOneConfiguration | static |
reboot_from_input(INPUT_TYPE input_type) | CameraOneConfiguration | static |
resolution(self) | CameraOneConfiguration | |
retrieve_image(self, Mat, py_mat, view=VIEW.LEFT, mem_type=MEM.CPU, Resolution, resolution=Resolution(0, 0)) | CameraOneConfiguration | |
retrieve_svo_data(self, str key, dict data, Timestamp ts_begin, Timestamp ts_end) | CameraOneConfiguration | |
sdk_verbose(self) | CameraOneConfiguration | |
sdk_verbose_log_file(self) | CameraOneConfiguration | |
sensors_configuration(self) | CameraOneConfiguration | |
serial_number(self) | CameraOneConfiguration | |
set_camera_settings_range(self, VIDEO_SETTINGS settings, value_min=-1, value_max=-1) | CameraOneConfiguration | |
set_camera_settings_roi(self, VIDEO_SETTINGS settings, Rect roi, reset=False) | CameraOneConfiguration | |
set_from_camera_id(self, uint id, BUS_TYPE bus_type=BUS_TYPE.AUTO) | CameraOneConfiguration | |
set_from_serial_number(self, uint serial_number, BUS_TYPE bus_type=BUS_TYPE.AUTO) | CameraOneConfiguration | |
set_from_stream(self, str sender_ip, port=30000) | CameraOneConfiguration | |
set_from_svo_file(self, str svo_input_filename) | CameraOneConfiguration | |
set_svo_position(self, int frame_number) | CameraOneConfiguration | |
svo_real_time_mode(self) | CameraOneConfiguration | |