This is the complete list of members for BodyTrackingParameters, including all inherited members.
| __cinit__(self, enable_tracking=True, enable_segmentation=True, detection_model=BODY_TRACKING_MODEL.HUMAN_BODY_ACCURATE, enable_body_fitting=False, max_range=-1.0, body_format=BODY_FORMAT.BODY_18, body_selection=BODY_KEYPOINTS_SELECTION.FULL, prediction_timeout_s=0.2, allow_reduced_precision_inference=False, instance_module_id=0, model_gen=BODY_TRACKING_MODEL_GEN.GEN_2) | BodyTrackingParameters | |
| allow_reduced_precision_inference(self) | BodyTrackingParameters | |
| body_format(self) | BodyTrackingParameters | |
| body_selection(self) | BodyTrackingParameters | |
| detection_model(self) | BodyTrackingParameters | |
| enable_body_fitting(self) | BodyTrackingParameters | |
| enable_segmentation(self) | BodyTrackingParameters | |
| enable_tracking(self) | BodyTrackingParameters | |
| instance_module_id(self) | BodyTrackingParameters | |
| max_range(self) | BodyTrackingParameters | |
| model_gen(self) | BodyTrackingParameters | |
| prediction_timeout_s(self) | BodyTrackingParameters |