NVIDIA® Jetson AGX Orin™ 64GB Developer Kit

Key Specifications

Processor
AGX Orin™ 64GB Developer Kit
Memory
64GB 256-bit LPDDR5 204.8GB/s
GPU
2048-core NVIDIA Ampere architecture GPU with 64 Tensor Cores
CPU
12-core Arm® Cortex®-A78AE v8.2 64-bit CPU3MB L2 + 6MB L3
Storage
64GB eMMC 5.1
DL Accelerator
2x NVDLA v2.0
AI Performance
275 TOPS

Mechanical

Dimensions
110mm x 110mm x 71.65mm mm (LxWxH), 4.33 x 4.33 x 2.82”

Connectivity

Power
15W - 60W
Mounting Options
With Enclosure Accessory : 92x45mm mounting holes, wall and DIN-rail mounting

Other

In the Box
• 1x NVIDIA Jetson AGX Orin 64GB Developer Kit • 1x USB Type-C Power Adapter • 1x USB Type-C to Type-A cable • 1x Get Started booklet

Let's work together

Start building exciting new applications that recognize and understand your environment. Get in touch with our team to get a tailored approach, and in-depth advice for your project and let's work together to identify requirements, setup system.

Contact Us
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
Buy it with

Enclosure for Orin AGX Developer Kit

$199
GMSL2
ZED Link - Duo

ZED Link Capture Card Duo

$379
GMSL2 Fakra 4-in-1 M-F cable

GMSL2 Fakra 1-to-4 M-F Cable

$55
GMSL2
IP67
ZED-X-2.2mm

ZED X Stereo Camera

From $599
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
Store/NVIDIA® Jetson AGX Orin™ 64GB Developer Kit
NVIDIA® Jetson AGX Orin™ Developer Kit
NVIDIA® Jetson AGX Orin™ Developer Kit - Left side
NVIDIA® Jetson AGX Orin™ Developer Kit - Right side
NVIDIA® Jetson AGX Orin™ Developer Kit

NVIDIA® Jetson AGX Orin™ 64GB Developer Kit

$2,199

Accessories

Enclosure for Orin AGX Developer Kit
$199

Bring your next-gen products to life by combining our ZED cameras with the world’s most powerful AI computer for energy-efficient autonomous machines.

With up to 275 TOPS for running the NVIDIA AI software stack and 8X the performance of the last generation for multiple concurrent AI inference pipelines, this developer kit lets you create advanced robotics and edge AI applications for manufacturing, logistics, retail, service, agriculture, smart city, healthcare, and life sciences.

Processor Specifications

  • NVIDIA® Jetson AGX Orin™ 64GB Developer Kit
  • AI Performance: 275 TOPS
  • GPU: 2048-core NVIDIA Ampere architecture GPU with 64 Tensor Cores
  • CPU : 12-core Arm® Cortex®-A78AE v8.2 64-bit CPU3MB L2 + 6MB L3 
  • DL accelerator: 2x NVDLA v2.0
  • Memory : 64GB 256-bit LPDDR5 204.8GB/s
  • Storage: 64GB eMMC 5.1

General Specifications

  • Power: 15W - 60W
  • (with the Enclosure accessory) Mounting options: 92x45mm mounting holes, wall and DIN-rail mounting
  • Dimensions: 110mm x 110mm x 71.65mm mm (LxWxH) / 4.33 x 4.33 x 2.82”
    • 1x NVIDIA Jetson AGX Orin Developer Kit
    • 1x USB Type-C Power Adapter
    • 1x USB Type-C to Type-A cable
    • 1x Get Started booklet
      SDKDriversDocumentation
    Shipping: In stock. Ships in 3-4 weeks. Shipping worldwide.
    $2,199