Stereolabs is pushing the boundaries of 3D Perception with the new ZED X HDR Series. ZED X HDR cameras are powered by automotive-grade SONY ISX031 sensor, delivering 120dB of Dynamic Range for unprecedented image quality in outdoor and challenging environments.
The ZED X HDR is not just an HDR stereo camera—combined with the ZED SDK 5.0 it is a breakthrough in depth perception technology. With its superior dynamic range, longer baseline option, and enhanced optics, it enables robots and automated systems to perceive their surroundings with greater accuracy than ever before.
These new cameras include the monocular ZED X One HDR, and the stereoscopic ZED X HDR in 3 different form-factors, to cover any close and long-range depth sensing.
AI-driven perception is transforming industries, from autonomous vehicles and agriculture to construction and logistics. However, harsh outdoor conditions, extreme lighting contrasts, and long-range perception have remained key obstacles for reliable 3D vision.
The ZED X HDR Series solves this challenge. With cutting-edge HDR technology, IP67/IP69K-rated durability, and expanded depth range, it provides unmatched visual intelligence for machines operating day and night, in bright sunlight, low-light, or high-glare environments.
Designed for the toughest environments, the ZED X HDR Series is engineered to withstand dust, water, and mechanical stress:
With 120dB HDR, the ZED X HDR Series captures every detail in high-contrast environments—whether in bright daylight, deep shadows, or near-total darkness. Unlike traditional cameras that struggle with overexposure or loss of detail in extreme lighting, the ZED X HDR delivers:
The ZED X Max HDR introduces a new extra-large 170mm baseline, extending accurate depth perception up to 23 meters. This makes it ideal for off-road autonomy, industrial automation, and robotic applications requiring precise 3D mapping over long distances.
Leveraging over 15 years of optics expertise, Stereolabs has optimized the ZED X HDR lens system to reduce distortion while retaining maximum image detail, ensuring the highest accuracy in digital rectification and 3D reconstruction.
For complex outdoor environments and AI-driven automation, the ZED X HDR Series supports up to 4 synchronized cameras, ensuring:
The innovative 5/4 sensor format expands the vertical field of view to 95°, significantly surpassing traditional sensors for enhanced spatial awareness in industrial applications.
aaa | bbb | ccc |
11 | 22 |
The ZED X HDR Series marks a breakthrough in HDR machine vision, enabling AI-driven automation to perform in any lighting condition with unmatched reliability. Whether you need long-range 3D sensing, robust outdoor performance, or a compact HDR imaging solution, Stereolabs has the perfect camera for your application.
Get started today—order your ZED X HDR camera from our Store.