Accessing Raw NV12 Buffers

This guide explains how to access raw NV12 image buffers directly from the ZED SDK using the RawBuffer API. This is an advanced, zero-copy interface designed for performance-critical applications.

Warning: This is an advanced low-level API. Improper use can crash the Argus stack responsible for camera operations or destabilize the system. Use this API only if you understand NVIDIA® multimedia buffer handling.

Note: This API is only available starting from ZED SDK version 5.2. It is supported on NVIDIA® Jetson™ platforms with GMSL2 cameras. It is not available on x86 platforms, with USB cameras, or using SVO and Network streaming as input sources.

Overview #

The RawBuffer API provides direct access to native NvBufSurface buffers from the ZED X camera capture pipeline. Instead of copying image data, this API gives you a pointer to the underlying buffer, enabling zero-copy integration with NVIDIA multimedia frameworks.

Use Cases #

This API is particularly useful for:

  • GStreamer pipelines – Feed camera frames directly into GStreamer without memory copies
  • NVIDIA DeepStream – Low-latency inference pipelines for real-time object detection
  • Custom CUDA processing – Direct GPU access to camera buffers
  • Hardware video encoding – Direct integration with NVENC

Enabling the API #

The RawBuffer API is disabled by default. To enable it, define SL_ENABLE_ADVANCED_CAPTURE_API before including the ZED SDK header:

#define SL_ENABLE_ADVANCED_CAPTURE_API
#include <sl/Camera.hpp>

Code Example #

#define SL_ENABLE_ADVANCED_CAPTURE_API
#include <sl/Camera.hpp>
#include <nvbufsurface.h>  // NVIDIA buffer surface API

using namespace sl;

int main() {
    Camera zed;
    InitParameters init_params;
    init_params.camera_resolution = RESOLUTION::HD1080;
    init_params.camera_fps = 30;

    if (zed.open(init_params) != ERROR_CODE::SUCCESS) {
        return -1;
    }

    while (true) {
        if (zed.grab() == ERROR_CODE::SUCCESS) {
            RawBuffer raw;
            if (zed.retrieveImage(raw) == ERROR_CODE::SUCCESS) {
                if (raw.isValid()) {
                    // Get NvBufSurface pointers (zero-copy)
                    void* nvbufLeft = raw.getRawBuffer();
                    void* nvbufRight = raw.getRawBufferRight();

                    // Cast to NvBufSurface* for use with NVIDIA APIs
                    NvBufSurface* surfLeft = static_cast<NvBufSurface*>(nvbufLeft);
                    NvBufSurface* surfRight = static_cast<NvBufSurface*>(nvbufRight);

                    // Access buffer properties
                    uint64_t timestamp = raw.getTimestamp();
                    unsigned int width = raw.getWidth();
                    unsigned int height = raw.getHeight();

                    // Process the NV12 buffer with your pipeline...
                    // Example: feed to GStreamer, DeepStream, or custom CUDA kernel

                    // Buffer is automatically released when 'raw' goes out of scope
                }
            }
        }
    }

    zed.close();
    return 0;
}

Integration with DeepStream #

For NVIDIA® DeepStream integration, you can pass the NvBufSurface object directly to your inference pipeline:

#define SL_ENABLE_ADVANCED_CAPTURE_API
#include <sl/Camera.hpp>
#include <nvbufsurface.h>
#include <nvds_meta.h>

// In your DeepStream pipeline loop:
RawBuffer raw;
if (zed.retrieveImage(raw) == ERROR_CODE::SUCCESS && raw.isValid()) {
    NvBufSurface* surface = static_cast<NvBufSurface*>(raw.getRawBuffer());
    
    // Feed surface to DeepStream batch
    // surface->surfaceList[0] contains the NV12 frame data
    
    // Process with nvinfer, nvtracker, etc.
}

Important Warnings #

⚠️ DO NOT manually destroy the NvBufSurface (e.g., do not call NvBufSurfaceDestroy, NvBufSurfaceUnMap, etc.). The buffers are owned and managed by the SDK. Manual destruction will cause crashes or undefined behavior.

  • The SDK manages the buffer memory – you only have read access
  • Hold the RawBuffer for as short a time as possible to avoid blocking the capture pipeline
  • Currently, only RAW_BUFFER_TYPE::NVBUFSURFACE (NVIDIA® Argus native buffers) is supported
  • This API is available only on NVIDIA Jetson platforms with GMSL2 cameras

Buffer Format #

The raw buffers contain NV12 formatted image data:

  • Y plane: Full-resolution luminance data
  • UV plane: Half-resolution (2x2 subsampled) chrominance data

This is the native capture format from the ZED X sensor, providing maximum performance for pipelines that work with NV12 directly.